VQC4000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit M Kit (Circular Connector Kit) Manifold IP67 Compliant
Option configuration
Reset
Details
Series
-- Please select --
4(VQC4000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
Cylinder Port Size
-- Please select --
02(1/4)
03(3/8)
B(Bottom Ported 1/4)
C10(With Φ10 One-touch Fitting)
C12(With Φ12 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed)
N11(For Φ3/8")
N7(For Φ1/4")
N9(For Φ5/16")
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
MD0(Circular Connector (26P) Without Cable)
MD1(Circular Connector (26P) With 1.5m Cable)
MD2(Circular Connector (26P) With 3.0m Cable)
MD3(Circular Connector (26P) With 5.0m Cable)
6
Option
-- Please select --
-(None)
S(Direct EXH Outlet With Built-in Silencer)
K(Special Wiring Specifications (Except For Double Wiring))
KS(Special Wiring Specification (Excepting Double Wiring);Built-In Silencer, Direct Exhaust)
7
-- UnSelected
-- Selected
-- Selection invalid