VV5QC21-T.jpg
VQC2000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Terminal Block Box
Option configuration
Series
1
Porting Specifications
2
No. Of Stations
3
Cylinder Port
4
Kit Type
5
Option:Back Pressure Check Valve
6
Manifold Mounting
7
Option:Special Wiring Specifications+With Name Plate
8
Option:External Pilot Specifications
9
Option:Built-In Silencer
10
Option:P And R Ports
11
-- UnSelected -- Selected -- Selection invalid