VV5QC-EX245.jpg
VQC2000-X57 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Serial Transmission System EX245 Manifold
Option configuration
Area Code
1
Series
2
No. Of Stations
3
A/B Port Size
4
SI Unit
5
SI Unit Output Polarity
6
I/O Unit
7
I/O Unit Stations
8
Option:Back Pressure Check Valve
9
Option:Special Wiring Specifications
10
Option:With Name Plate
11
Option:External Pilot Specifications
12
Option:Built-In Silencer
13
Option:P And R Ports
14
-- UnSelected -- Selected -- Selection invalid