VV5QC-EX245.jpg
VQC2000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Serial Transmission System EX245 Manifold
Option configuration
Series
1
No. Of Stations
2
A/B Port Size
3
SI Unit
4
SI Unit Output Polarity
5
I/O Unit
6
I/O Unit Stations
7
Option:Back Pressure Check Valve
8
Option:Special Wiring Specifications
9
Option:With Name Plate
10
Option:External Pilot Specifications
11
Option:Built-In Silencer
12
Option:P And R Ports
13
-- UnSelected -- Selected -- Selection invalid