VV5QC11-S-EX600.jpg
VQC1000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit How To Order Manifold EX600
Option configuration
Series
1
Porting Specifications
2
No. Of Stations
3
Cylinder Port
4
Kit Type
5
End Plate Type
6
SI Unit Output Polarity
7
I/O Unit Stations
8
Option:Back Pressure Check Valve
9
Manifold Mounting
10
Option:Special Wiring Specifications+With Name Plate
11
Option:External Pilot Specifications
12
Option:Built-In Silencer
13
-- UnSelected -- Selected -- Selection invalid