Option configuration
Series |
|
1 |
Porting Specifications |
|
2 |
No. Of Stations |
|
3 |
Cylinder Port |
|
4 |
Kit Type |
|
5 |
End Plate Type |
|
6 |
SI Unit Output Polarity |
|
7 |
I/O Unit Stations |
|
8 |
Option:Back Pressure Check Valve |
|
9 |
Manifold Mounting |
|
10 |
Option:Special Wiring Specifications+With Name Plate |
|
11 |
Option:External Pilot Specifications |
|
12 |
Option:Built-In Silencer |
|
13 |