VV5QC11-S-EX260.jpg
VQC1000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit How to Order Manifold EX260
Option configuration
Series
1
Porting Specifications
2
No. Of Stations
3
Cylinder Port
4
Kit Type
5
SI Unit Output Polarity
6
Option:Back Pressure Check Valve
7
Manifold Mounting
8
Option:Special Wiring Specifications+With Name Plate
9
Option:External Pilot Specifications
10
Option:Built-In Silencer
11
-- UnSelected -- Selected -- Selection invalid