VQC1000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit M Kit (Circular Connector Kit) Manifold IP67 Compliant
Option configuration
Reset
Details
Series
-- Please select --
1(VQC1000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
3
Cylinder Port Size
-- Please select --
B3(Bottom Ported Elbow With Φ3.2 One-touch Fitting)
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B5(M5 Thread)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
BN1(Bottom Ported Elbow With Φ1/8" One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
C3(With Φ3.2 One-touch Fittings)
C4(With Φ4 One-touch Fittings)
C6(With Φ6 One-touch Fittings)
CM(Mixed Sizes And With Port Plug)
L3(Top Ported Elbow With Φ3.2 One-touch Fitting)
L4(Top Ported Elbow With Φ4 One-touch Fitting)
L5(M5 Thread)
L6(Top Ported Elbow With Φ6 One-touch Fitting)
LM(Elbow Port Mixed Sizes Including Upward Downward Piping And Mixed)
LN1(Top Ported Elbow With Φ1/8" One-touch Fitting)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LNM(Top Ported Elbow Mixed)
M5(M5 Thread)
MM(Mixed Size For Different Types Of Piping Option Installed)
N1(With Φ1/8" One-touch Fittings)
N3(With Φ5/32" One-touch Fittings)
N7(With Φ1/4" One-touch Fittings)
NM(Mixed Sizes And With Port Plug)
4
Kit Type/Electrical Entry/Cable Length
-- Please select --
MD0(Circular Connector (26P) Without Cable)
MD1(Circular Connector (26P) With 1.5m Cable)
MD2(Circular Connector (26P) With 3.0m Cable)
MD3(Circular Connector (26P) With 5.0m Cable)
5
Back Pressure Check Valve
-- Please select --
-(Without Back Pressure Check Valve)
B(Back Pressure Check Valve)
6
Mounting Type
-- Please select --
-(Direct Mount)
D(DIN Rail Mounting)
D0(Without DIN Rail)
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
7
Wiring Specification
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications Except Double Wiring)
8
Name Plate
-- Please select --
-(Without Name Plate)
N(With Name Plate)
9
Pilot Specifications
-- Please select --
-(Internal Pilot Specifications)
R(External Pilot Specifications)
10
Silencer
-- Please select --
-(Standard)
S(Built-In Silencer, Direct Exhaust)
11
-- UnSelected
-- Selected
-- Selection invalid