VQ5000 Series Manifold T1 Kit (Individual Terminal Block Kit)
Option configuration
Reset
Details
Series
-- Please select --
5(VQ5000)
1
Manifold Model
-- Please select --
1(Plug-in Unit)
2
Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Option
-- Please select --
-(None)
SB(Direct Exhaust With Silencer Box:Exhaust From Both Sides)
SD(Direct Exhaust With Silencer Box:D Side Exhaust)
SU(Direct Exhaust With Silencer Box:U Side Exhaust)
W(IP65 Enclosure)
CD1(Exhaust Cleaner For Rc 1:D Side Exhaust)
CD2(Exhaust Cleaner For Rc 1 1/2:D Side Exhaust)
CU1(Exhaust Cleaner For Rc 1:U Side Exhaust)
CU2(Exhaust Cleaner For Rc 1 1/2:U Side Exhaust)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid