VQ4000 Series Base Mounted Plug Lead Unit:C Kit (Connector Kit)
Option configuration
Reset
Details
Series
-- Please select --
4(VQ4000)
1
Manifold Model
-- Please select --
5(Plug Lead Unit)
2
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
Cylinder Port
-- Please select --
02(1/4)
03(3/8)
B(Bottom Ported 1/4)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
CM(Mixed)
N11(Φ3/8" One-touch Fitting)
N7(Φ1/4" One-touch Fitting)
N9(Φ5/16" One-touch Fitting)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type
-- Please select --
C(Connector Kit;Max.16 Stations)
6
Control Unit
-- Please select --
-(Without Control Unit)
A(Air Filter With Auto-Drain,Regulator,Air Release Valve,Blanking Plate (Pressure Switch))
AP(Air Filter With Auto-Drain,Regulator,Air Release Valve,Pressure Switch)
C(With Regulator + 2 Port Solenoid Valve)
E(Air Release Valve)
F(Air Filter With Auto-Drain,Regulator,Blanking Plate (Air Release Valve),Blanking Plate (Pressure Switch))
G(Air Filter With Manual Drain,Regulator,Blanking Plate (Air Release Valve),Blanking Plate (Pressure Switch))
M(Air Filter With Manual Drain,Regulator,Air Release Valve,Blanking Plate (Pressure Switch))
MP(Air Filter With Manual Drain,Regulator,Air Release Valve,Pressure Switch)
7
Option
-- Please select --
-(None)
SB(Direct Exhaust With Silencer Box:Exhaust From Both Sides)
SBW(Direct Exhaust With Silencer Box:Exhaust From Both Sides;IP65 Enclosure)
SD(Direct Exhaust With Silencer Box:D Side Exhaust)
SDW(Direct Exhaust With Silencer Box:D Side Exhaust;IP65 Enclosure)
SU(Direct Exhaust With Silencer Box:U Side Exhaust)
SUW(Direct Exhaust With Silencer Box:U Side Exhaust;IP65 Enclosure)
W(IP65 Enclosure)
CD(Exhaust Cleaner:For D Side Mounting)
CDW(Exhaust Cleaner:For D Side Mounting;IP65 Enclosure)
CU(Exhaust Cleaner:For U Side Mounting)
CUW(Exhaust Cleaner:For U Side Mounting;IP65 Enclosure)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid