VV5Q41-S.jpg
VQ4000 Series 5 Port Solenoid Valve Plug-in Unit/Base Mounted S Kit (Serial Transmission Unit) Manifold
Option configuration
Series
1
Manifold Model
2
Stations
3
Cylinder Port
4
Thread Type
5
Kit Type
6
SI Unit Mounting Position
7
SI Unit
8
Control Unit Type
9
Air Release Valve Coil Rating
10
Option
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid