VQ4000 Series 5 Port Solenoid Valve Plug-in Unit/Base Mounted S Kit (Serial Transmission Unit) Manifold
Option configuration
Reset
Details
Series
-- Please select --
4(VQ4000)
1
Manifold Model
-- Please select --
1(Plug-in Unit)
2
Stations
-- Please select --
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
3
Cylinder Port
-- Please select --
02(1/4)
03(3/8)
B(Bottom Ported 1/4)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
CM(Mixed)
N11(Φ3/8" One-touch Fitting)
N7(Φ1/4" One-touch Fitting)
N9(Φ5/16" One-touch Fitting)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type
-- Please select --
S(Serial Transmission Unit)
6
SI Unit Mounting Position
-- Please select --
-(U Side Mounting)
D(D Side Mounting)
7
SI Unit
-- Please select --
0(Without SI Unit)
F1(NKE Corp.:Fieldbus System)
H(NKE Corp.:Fieldbus H System)
J1(Panasonic Industrial Devices SUNX Co.,Ltd.:S-LINK (16 Output Points))
J2(Panasonic Industrial Devices SUNX Co.,Ltd.:S-LINK (8 Output Points))
Q(DeviceNet)
R1(OMRON Corp.:Compobus/S (16 Output Points))
R2(OMRON Corp.:Compobus/S (8 Output Points))
V(CC-Link)
8
Control Unit Type
-- Please select --
-(None)
A(Air Filter With Auto-Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
AP(Air Filter With Auto-Drain, Regulator, Air Release Valve, Pressure Switch)
C(Air Release Valve, Blanking Plate (Filter, Regulator), Blanking Plate (Pressure Switch))
E(Air Release Valve)
F(Air Filter With Auto-Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
G(Air Filter With Manual Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
M(Air Filter With Manual Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
MP(Air Filter With Manual Drain, Regulator, Air Release Valve, Pressure Switch)
9
Air Release Valve Coil Rating
-- Please select --
-(Without Air Release Valve)
1(100 VAC 50/60Hz)
5(24 VDC)
10
Option
-- Please select --
-(None)
SD(Direct Exhaust With Silencer Box:D Side Exhaust)
SDW(Direct Exhaust With Silencer Box:D Side Exhaust;IP65 Enclosure)
SU(Direct Exhaust With Silencer Box:U Side Exhaust)
SUW(Direct Exhaust With Silencer Box:U Side Exhaust;IP65 Enclosure)
W(IP65 Enclosure)
CD(Exhaust Cleaner:For D Side Mounting)
CDK(Exhaust Cleaner:For D Side Mounting;Special Wiring Specifications (Except Double Wiring/11 Stations Or More))
CDKW(Exhaust Cleaner:For D Side Mounting;Special Wiring Specifications (Except Double Wiring/11 Stations Or More);IP65 Enclosure)
CDW(Exhaust Cleaner:For D Side Mounting;IP65 Enclosure)
CU(Exhaust Cleaner:For U Side Mounting)
CUK(Exhaust Cleaner:For U Side Mounting;Special Wiring Specifications (Except Double Wiring/11 Stations Or More))
CUKW(Exhaust Cleaner:For U Side Mounting;Special Wiring Specifications (Except Double Wiring/11 Stations Or More);IP65 Enclosure)
CUW(Exhaust Cleaner:For U Side Mounting;IP65 Enclosure)
K(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More))
KSD(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More);Direct Exhaust With Silencer Box:D Side Exhaust)
KSDW(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More);Direct Exhaust With Silencer Box:D Side Exhaust;IP65 Enclosure)
KSU(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More);Direct Exhaust With Silencer Box:U Side Exhaust)
KSUW(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More);Direct Exhaust With Silencer Box:U Side Exhaust;IP65 Enclosure)
KW(Special Wiring Specification (Excepting Double Wiring/11 Stations Or More);IP65 Enclosure)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid