VQ4000 Series 5 Port Solenoid Valve Plug-in Unit/Base Mounted F Kit (D-sub Connector Kit) Manifold
Option configuration
Reset
Details
Series
-- Please select --
4(VQ4000)
1
Manifold
-- Please select --
1(Plug-in Unit)
2
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
3
Cylinder Port
-- Please select --
02(1/4)
03(3/8)
B(Bottom Ported 1/4)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
CM(Mixed)
N11(Φ3/8" One-touch Fitting)
N7(Φ1/4" One-touch Fitting)
N9(Φ5/16" One-touch Fitting)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type
-- Please select --
F(D-sub Connector Kit)
6
Connector Entry Direction
-- Please select --
D(D Side Entry)
U(U Side Entry)
7
Cable Length
-- Please select --
0(Without Cable)
1(Cable Length 1.5m)
2(Cable Length 3m)
3(Cable Length 5m)
8
Control Unit Type
-- Please select --
-(None)
A(Air Filter With Auto-Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
AP(Air Filter With Auto-Drain, Regulator, Air Release Valve, Pressure Switch)
C(Air Release Valve, Blanking Plate (Filter, Regulator), Blanking Plate (Pressure Switch))
E(Air Release Valve)
F(Air Filter With Auto-Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
G(Air Filter With Manual Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
M(Air Filter With Manual Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
MP(Air Filter With Manual Drain, Regulator, Air Release Valve, Pressure Switch)
9
Air Release Valve Coil Rating
-- Please select --
-(Without Air Release Valve)
1(100 VAC 50/60Hz)
5(24 VDC)
10
Option
-- Please select --
-(None)
SB(Direct Exhaust With Silencer Box:Exhaust From Both Sides)
SD(Direct Exhaust With Silencer Box:D Side Exhaust)
SU(Direct Exhaust With Silencer Box:U Side Exhaust)
CD(Exhaust Cleaner:For D Side Mounting)
CDK(Exhaust Cleaner:For D Side Mounting;Special Wiring Specifications (Except Double Wiring))
CU(Exhaust Cleaner For U Side Mounting)
CUK(Exhaust Cleaner:For U Side Mounting;Special Wiring Specifications (Except Double Wiring))
K(Special Wiring Specifications (Except Double Wiring))
KSB(Special Wiring Specifications (Except Double Wiring);Direct Exhaust With Silencer Box:Exhaust From Both Sides)
KSD(Special Wiring Specification (Excepting Double Wiring);Direct Exhaust With Silencer Box:D Side Exhaust)
KSU(Special Wiring Specification (Excepting Double Wiring);Direct Exhaust With Silencer Box:U Side Exhaust)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid