VQ1000/2000 Series Manifold Base Mounted Plug-in Unit L Kit (VQ1000/2000)
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
1
Cylinder Port
-- Please select --
B3(Bottom Ported Elbow With Φ3.2 One-touch Fitting)
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B5(Bottom Ported Elbow M5 Thread)
B5T(Bottom Ported Elbow M5 Thread 10-32UNF)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
BN1(Bottom Ported Elbow With Φ1/8" One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
C3(With Φ3.2 One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
CM(Mixed Sizes And With Port Plug)
L3(Top Ported Elbow With Φ3.2 One-touch Fitting)
L4(Top Ported Elbow With Φ4 One-touch Fitting)
L5(Top Ported Elbow M5 Thread)
L5T(Top Ported Elbow M5 Thread 10-32UNF)
L6(Top Ported Elbow With Φ6 One-touch Fitting)
LM(Elbow Port,Mixed Sizes(Including Upward,Downward Piping And Mixed))
LN1(Top Ported Elbow With Φ1/8" One-touch Fitting)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LNM(Top Ported Elbow Mixed Sizes And With Port Plug)
M5(M5 Thread)
M5T(M5 Thread 10-32UNF)
MM(Mixed Size For Different Types Of Piping Option Installed)
N1(With Φ1/8" One-touch Fitting)
N3(With Φ5/32" One-touch Fitting)
N7(With Φ1/4" One-touch Fitting)
NM(Mixed Sizes)
2
Common Specifications
-- Please select --
N(Negative Common Specifications)
3
Cable Length
-- Please select --
0(With Cable (0.6 m))
1(With Cable (1.5 m))
2(With Cable (3 m))
4
Voltage
-- Please select --
-(None)
2(200/220 VAC Models(F/L Kit Only))
5
Back Pressure Check Valve
-- Please select --
-(None)
B(With Back Pressure Check Valve)
6
DIN Rail
-- Please select --
-(None)
D(DIN Rail(Rail Length:Standard))
D0(Without DIN Rail(With Bracket))
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
7
Regulator Unit
-- Please select --
-(None)
G1(1 Set Of Regulator Unit)
G2(2 Set Of Regulator Unit)
G3(3 Set Of Regulator Unit)
8
With Ejector Unit
-- Please select --
-(None)
J1(With Ejector Unit,Without Vacuum Switch,Number Of Ejectors:1)
J2(With Ejector Unit,Without Vacuum Switch,Number Of Ejectors:2)
J3(With Ejector Unit,Without Vacuum Switch,Number Of Ejectors:3)
J4(With Ejector Unit,Without Vacuum Switch,Number Of Ejectors:4)
J5(With Ejector Unit,Without Vacuum Switch,Number Of Ejectors:5)
JP1(With Ejector Unit,With Vacuum switch,Number Of Ejectors:1)
JP2(With Ejector Unit,With Vacuum switch,Number Of Ejectors:2)
JP3(With Ejector Unit,With Vacuum switch,Number Of Ejectors:3)
JP4(With Ejector Unit,With Vacuum switch,Number Of Ejectors:4)
JP5(With Ejector Unit,With Vacuum switch,Number Of Ejectors:5)
9
Name Plate
-- Please select --
-(None)
N(With Name Plate)
10
External Pilot
-- Please select --
-(None)
R(External Pilot)
11
Built-in Silencer
-- Please select --
-(None)
S(Direct EXH Outlet With Built-in Silencer)
12
Enclosure
-- Please select --
-(None)
W(Enclosure:Dust-Tight Water-Jet-Proof IP65)
13
-- UnSelected
-- Selected
-- Selection invalid