VV5Q11-F.jpg
VQ1000/2000 Series Manifold Base Mounted Plug-in Unit F Kit (D-sub Connector) 15 Pins
Option configuration
Stations
1
Cylinder Port
2
Kit Type/Electrical Entry
3
Voltage
4
Back Pressure Check Valve
5
DIN Rail
6
Regulator Unit
7
With Ejector Unit
8
Special Wiring Specifications
9
Name Plate
10
External Pilot
11
Built-in Silencer
12
-- UnSelected -- Selected -- Selection invalid