VQ1000/2000 Series 5 Port Solenoid Valve Plug-In Unit Base Mounted T Terminal Block Box
Option configuration
Reset
Details
Series
-- Please select --
1(VQ1000)
2(VQ2000)
1
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
2
Cylinder Port
-- Please select --
B3(Bottom Ported Elbow With Φ3.2 One-touch Fitting)
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B5(Bottom Ported Elbow M5 Thread)
B5T(Bottom Ported Elbow UNF10-32 Thread)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
B8(Bottom Ported Elbow With Φ8 One-touch Fitting)
BN1(Bottom Ported Elbow With Φ1/8" One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
BN9(Bottom Ported Elbow With Φ5/16" One-touch Fitting)
C3(With Φ3.2 One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(With Mixed Sizes And With Port Plug)
L3(Top Ported Elbow With Φ3.2 One-touch Fitting)
L4(Top Ported Elbow With Φ4 One-touch Fitting)
L5(Top Ported Elbow M5 Thread)
L5T(Top Ported Elbow UNF10-32 Thread)
L6(Top Ported Elbow With Φ6 One-touch Fitting)
L8(Top Ported Elbow With Φ8 One-touch Fitting)
LM(Elbow Port Mixed Sizes Including Upward Downward Piping And Mixed)
LN1(Top Ported Elbow With Φ1/8" One-touch Fitting)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LN9(Top Ported Elbow With Φ5/16" One-touch Fitting)
LNM(Elbow Port Mixed Sizes Including Upward Downward Piping And Mixed)
M5(M5 Thread)
M5T(UNF10-32 Thread)
MM(Mixed Size For Different Types Of Piping Option Installed)
N1(Φ1/8" With One-touch Fitting)
N3(Φ5/32" With One-touch Fitting)
N7(Φ1/4" With One-touch Fitting)
N9(Φ5/16" With One-touch Fitting)
NM(With Mixed Sizes And With Port Plug)
3
Option b
-- Please select --
-(None)
B(With Back Pressure Check Valve)
4
Option c
-- Please select --
-(None)
D(DIN Rail Mounting)
D0(With DIN Rail Bracket Without DIN Rail)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
5
Option d
-- Please select --
-(None)
G1(1 Set Of Regulator Unit)
G2(2 Sets Of Regulator Unit)
G3(3 Sets Of Regulator Unit)
6
Option e
-- Please select --
-(None)
J1(With Ejector Unit,Without Vacuum switch,Number Of Ejectors:1)
J2(With Ejector Unit,Without Vacuum switch,Number Of Ejectors:2)
J3(With Ejector Unit,Without Vacuum switch,Number Of Ejectors:3)
J4(With Ejector Unit,Without Vacuum switch,Number Of Ejectors:4)
J5(With Ejector Unit,Without Vacuum switch,Number Of Ejectors:5)
JP1(With Ejector Unit,With Vacuum switch,Number Of Ejectors:1)
JP2(With Ejector Unit,With Vacuum switch,Number Of Ejectors:2)
JP3(With Ejector Unit,With Vacuum switch,Number Of Ejectors:3)
JP4(With Ejector Unit,With Vacuum switch,Number Of Ejectors:4)
JP5(With Ejector Unit,With Vacuum switch,Number Of Ejectors:5)
7
Option f
-- Please select --
-(None)
K(Special Wiring Specifications Except Double Wiring)
8
Option g
-- Please select --
-(None)
N(With Name Plate)
9
Option h
-- Please select --
-(None)
R(External Pilot)
10
Option i
-- Please select --
-(None)
S(Direct EXH Outlet With Built-In Silencer)
11
Option j
-- Please select --
-(None)
W(Enclosure:Dust-Tight Water-Jet-Proof IP65)
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid