VFS5000 Series 5 Port Solenoid Valve 5 Port Pilot Operated Solenoid Valve Manifold With Exhaust Cleaner Metal Seal/Non Plug-in Type
Option configuration
Reset
Details
Series
-- Please select --
5(VFS5000)
1
Base Type/Electrical Entry
-- Please select --
10(Non Plug-in Type)
01C(Plug-in Type With Multi-connector)
01F(Plug-in Type With D-sub Connector)
01T(Plug-in Type With Terminal Block)
2
Connector Mounting Direction
-- Please select --
-(None)
U(U Side Mounting)
D(D Side Mounting)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
4
Symbol
-- Please select --
1(P: Common; R1,R2: Common; Porting Specifications: Side)
2(P: Common; R1,R2: Common; Porting Specifications: Bottom)
5
Port Size
-- Please select --
04(P: 3/4; A,B: 1/2)
06(P: 3/4; A,B: 3/4)
M(P: 3/4; A,B: Mixed)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Exhaust Cleaner Mounting Direction
-- Please select --
CD(D Side Mounting)
CU(U Side Mounting)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid