VFS5000 Series 5 Port Solenoid Valve 5 Port Pilot Operated Solenoid Valve Manifold Specifications Plug-in Type: With Terminal Block
Option configuration
Reset
Details
Series
-- Please select --
5(VFS5000)
1
Base Specifications
-- Please select --
01T(With Terminal Block)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
3
Symbol
-- Please select --
1(P: Common; R1,R2: Common; Porting Specifications: Side)
2(P: Common; R1,R2: Common; Porting Specifications: Bottom)
4
Port Size
-- Please select --
04(P,R1,R2: 3/4; A,B: 1/2)
06(P,R1,R2: 3/4; A,B: 3/4)
M(P,R1,R2: 3/4; A,B: Mixed)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid