VV5FS4-AP.jpg
VFS4000 Series 5 Port Solenoid Valve 5 Port Pilot Operated Solenoid Valve Manifold Specifications Metal Seal Plug-in/Non Plug-in Type With Control Unit
Option configuration
Series
1
Base Type/Electrical Entry
2
Connector Mounting Direction
3
Stations
4
Symbol
5
Port Size
6
Thread Type
7
Control Unit Type
8
Air Release Valve Coil Rating
9
CE-compliant
10
-- UnSelected -- Selected -- Selection invalid