Option configuration
Reset
Series
-- Please select --
4(VFS4000)
1
Base Type/Electrical Entry
-- Please select --
10(Non Plug-in Type)
01C(Plug-in Type With Multi-connector)
01F(Plug-in Type With D-sub Connector)
01T(Plug-in Type With Terminal Block)
2
Connector Mounting Direction
-- Please select --
-(None)
U(U Side Mounting)
D(D Side Mounting)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
4
Symbol
-- Please select --
1(P: Common; R1,R2: Common; Porting Specifications: Side)
2(P: Common; R1,R2: Common; Porting Specifications: Bottom)
5
Port Size
-- Please select --
03(P,R1,R2: 1/2; A,B: 3/8)
04(P,R1,R2: 1/2; A,B: 1/2)
M(P,R1,R2: 1/2; A,B: Mixed)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Control Unit Type
-- Please select --
A(Air Filter With Auto-Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
AP(Air Filter With Auto-Drain, Regulator, Air Release Valve, Pressure Switch)
C(Air Release Valve, Blanking Plate (Filter, Regulator), Blanking Plate (Pressure Switch))
E(Air Release Valve)
F(Air Filter With Auto-Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
G(Air Filter With Manual Drain, Regulator, Blanking Plate (Air Release Valve), Blanking Plate (Pressure Switch))
M(Air Filter With Manual Drain, Regulator, Air Release Valve, Blanking Plate (Pressure Switch))
MP(Air Filter With Manual Drain, Regulator, Air Release Valve, Pressure Switch)
8
Air Release Valve Coil Rating
-- Please select --
-(Without Air Release Valve)
1(100 VAC 50/60Hz)
5(24 VDC)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10