VFS4000 Series 5 Port Solenoid Valve 5 Port Pilot Operated Solenoid Valve Manifold Specifications Plug-in Type: With D-sub Connector
Option configuration
Reset
Details
Series
-- Please select --
4(VFS4000)
1
Base Specifications
-- Please select --
01F(With D-sub Connector)
2
Connector Mounting Direction
-- Please select --
D(D Side Mounting)
U(U Side Mounting)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
4
Symbol
-- Please select --
1(P: Common; R1,R2: Common; Porting Specifications: Side)
2(P: Common; R1,R2: Common; Porting Specifications: Bottom)
5
Port Size
-- Please select --
03(P,R1,R2: 1/2; A,B: 3/8)
04(P,R1,R2: 1/2; A,B: 1/2)
M(P,R1,R2: 1/2; A,B: Mixed)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid