VFS2000 Series 5 Port Solenoid Valve 5 Port Pilot Operated Solenoid Valve Manifold Specifications Plug-in Type: With Multi-connector
Option configuration
Reset
Details
Series
-- Please select --
2(VFS2000)
1
Base Specifications
-- Please select --
01C(With Multi-connector)
2
Connector Mounting Direction
-- Please select --
D(D Side Mounting)
U(U Side Mounting)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
5
Symbol
-- Please select --
1(P: Common; EA,EB: Common; Porting Specifications: Side)
2(P: Common; EA,EB: Common; Porting Specifications: Bottom)
3(P: Common; EA,EB: Individual; Porting Specifications: Side)
4(P: Common; EA,EB: Individual; Porting Specifications: Bottom)
5(P: Individual; EA,EB: Common; Porting Specifications: Side)
6(P: Individual; EA,EB: Common; Porting Specifications: Bottom)
7(P: Individual; EA,EB: Individual; Porting Specifications: Side)
8(P: Individual; EA,EB: Individual; Porting Specifications: Bottom)
6
Port Size
-- Please select --
01(P,EA,EB: 1/4;A,B: 1/8)
02(P,EA,EB: 1/4;A,B: 1/4)
M(P,EA,EB: 1/4; A,B: Mixed)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid