VFS2000/3000/4000/5000 Series 5 Port Pilot Operated Solenoid Valve, Manifold Specifications, Made to Order
Option configuration
Reset
Details
Series
-- Please select --
2(VFS2000)
3(VFS3000)
4(VFS4000)
5(VFS5000)
1
Connector Entry Direction
-- Please select --
-(None)
U(U Side Entry)
D(D Side Entry)
2
Applicable Model
-- Please select --
0(-)
F1(EX123U-SUW1)
H(EX123U-SUH1)
J1(EX123U-SSL1)
J2(EX123U-SSL2)
Q(EX124U-SDN1)
R1(EX124U-SCS1)
R2(EX124U-SCS2)
V(EX124U-SMJ1)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
4
Symbol
-- Please select --
1(P:Common;R1,R2:Common;Porting Specifications:Side)
2(P:Common;R1,R2:Common;Porting Specifications:Bottom)
3(P:Common;R1,R2:Individual;Porting Specifications:Side)
4(P:Common;R1,R2:Individual;Porting Specifications:Bottom)
5(P:Common;R1,R2:Common;Porting Specifications:Side)
6(P:Common;R1,R2:Common;Porting Specifications:Bottom)
7(P:Common;R1,R2:Individual;Porting Specifications:Side)
8(P:Common;R1,R2:Individual;Porting Specifications:Bottom)
5
Port Size
-- Please select --
01(P,R1,R2:1/4;A, B:1/8)
02(P,R1,R2:1/2;A, B:1/4)
03(P,R1,R2:1/2;A, B:3/8)
04(P,R1,R2:1/2;A, B:1/2)
06(P,R1,R2:3/4;A, B:3/4)
M(P,R1,R2:1/2;A, B:Mixed)
6
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
T(NPTF)
F(G)
N(NPT)
7
Made To Order
-- Please select --
X199(EX123/124 Integrated Type (For Output) Serial Transmission System)
X279(EX123/124 Integrated Type (For Output) Serial Transmission System)
X460(EX123/124 Integrated Type (For Output) Serial Transmission System)
8
-- UnSelected
-- Selected
-- Selection invalid