VFR.jpg
VFR2000/3000/4000/5000 Series 5 Port Pilot, Operated Solenoid Valve, Rubber Seal Manifold Specifications
Option configuration
Series
1
Plug-in type With Terminal Block
2
Connector Entry Direction
3
Junction Cover
4
Stations
5
Symbol
6
Port Size
7
Thread Type
8
Exhaust Cleaner Mounting Direction
9
Control Unit Type
10
Air Release Valve Coil Rating
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid