VFA1000·3000·5000 Series 5 Port Air Operated Valve Manifold Body Ported Individual Exhaust(VFA1000 Only)
Option configuration
Reset
Details
Manifold Model
-- Please select --
31(P,R Port Size:1/8;EA,EB Port Size:M5)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
3
-- UnSelected
-- Selected
-- Selection invalid