VFA1000·3000·5000 Series 5 Port Air Operated Valve Manifold Body Ported Common Exhaust
Option configuration
Reset
Details
Series
-- Please select --
1(VFA1000)
3(VFA3000)
5(VFA5000)
1
Manifold Model
-- Please select --
20(P,R Port Size:3/8(VFA5000))
21(P,R Port Size:1/2(VFA5000))
30(P,R Port Size:1/8(VFA1000)/1/4(VFA3000))
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
-- UnSelected
-- Selected
-- Selection invalid