VF1000/3000/5000 Series Manifold, Pilot Operated 5 Port Solenoid, Body Ported, Common Exhaust/Individual Exhaust
Option configuration
Reset
Details
Series
-- Please select --
1(VF1000)
3(VF3000)
5(VF5000)
1
Manifold Model
-- Please select --
20(3/8(VF5000))
21(1/2(VF5000))
30(1/8(VF1000);1/4(VF3000))
31(1/8;M5(EA,EB)(VF1000))
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Base Size
-- Please select --
1(Common EXH)
3(Individual EXH)
4
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
00F(G)
00N(NPT)
00T(NPTF)
5
-- UnSelected
-- Selected
-- Selection invalid