VQD1000 Series 4 Port Solenoid Valve Direct Operated Poppet Type Plug Lead Unit Manifold Base
Option configuration
Reset
Details
Manifold Model
-- Please select --
2(Body Ported)
5(Base Mounted)
1
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Port Size(Cylinder Port)
-- Please select --
-(M5 Thread)
C4(One-touch Fitting For Φ4)
M5(M5 Thread)
3
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
4
-- UnSelected
-- Selected
-- Selection invalid