VZ500 Series Rubber Seal 3 Port Solenoid Valve Manifold For Internal Pilot Type 20/Type 21
Option configuration
Reset
Details
Series
-- Please select --
5(VZ500 Series)
1
Manifold
-- Please select --
20(Type 20)
21(Type 21)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
P,R Port Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid