VZ200 Series Metal Seal/3 Port Solenoid Valve Manifold
Option configuration
Reset
Details
Series
-- Please select --
2(VZ200 Series)
1
Manifold Specifications
-- Please select --
20(Direct Piping(Individual EXH),P.E Port Piping Port Size Rc1/8)
30(Direct Piping(Common EXH),P.E Port Piping Port Size Rc1/8)
50(Sub-base Mounted(Common EXH),2(A) Port Direction:Solenoid Opposite Side,P.E Port Piping Port Size Rc1/8)
S50(Sub-base Mounted(Common EXH),2(A) Port Direction:Solenoid Same Side,P.E Port Piping Port Size Rc1/8)
2
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
3
Symbol
-- Please select --
1(Passage:Common/Porting Specifications:Top,Side)
4
Base Side 2(A) Port Size
-- Please select --
-(Without 2(A) Port)
01(Rc1/8)
C4(Built-in One-touch Fitting,Applicable Tube O.D. Φ4)
C6(Built-in One-touch Fitting,Applicable Tube O.D. Φ6)
M5(M5X0.8)
5
-- UnSelected
-- Selected
-- Selection invalid