VQZ100·200·300 Series 3 Port Solenoid Valve Base Mounted Manifold Connector Kit
Option configuration
Reset
Details
Series
-- Please select --
1(VQZ100)
2(VQZ200)
3(VQZ300)
1
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Port Size 2(A) Port
-- Please select --
01(1/8)
02(1/4)
C10(Φ10 One-touch Fitting)
C3(Φ3.2 One-touch Fitting(For Side Ported))
C4(Φ4 One-touch Fitting(For Side Ported))
C6(Φ6 One-touch Fitting(For Side Ported))
C8(Φ8 One-touch Fitting)
CM(Mixed Port Sizes)
CP(With Port Plug(For Side Ported))
M5(M5 Thread (Replaceable Type)(For Side Ported))
N1(One-touch Fitting For Φ1/8")
N11(Φ3/8"One-touch Fitting)
N3(One-touch Fitting For Φ5/32")
N7(One-touch Fitting For Φ1/4")
N9(Φ5/16"One-touch Fitting)
NM(Mixed)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
R(External Pilot Type)
D(DIN Rail Mounting (With Standard DIN Rail Length))
D0(DIN Rail Mounting (Without DIN Rail))
D0R(DIN Rail Mounting (With DIN Rail),External Pilot Type)
DR(DIN Rail Mounting (With Standard DIN Rail Length),External Pilot Type)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid