VQZ100·200·300 Series 3 Port Solenoid Valve Base Mounted Manifold Connector Kit
Option configuration
Reset
Details
Series
-- Please select --
1(VQZ100)
2(VQZ200)
3(VQZ300)
1
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Option
-- Please select --
-(None)
R(External Pilot Type)
D(DIN Rail Mounting (With Standard DIN Rail Length))
D0(DIN Rail Mounting (Without DIN Rail))
D0R(DIN Rail Mounting (With DIN Rail),External Pilot Type)
DR(DIN Rail Mounting (With Standard DIN Rail Length),External Pilot Type)
3
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid