VQ100 Series 3 Port Solenoid Valve Plug Lead Unit How To Order Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(VQ100)
1
Manifold Base
-- Please select --
2(Plug Lead Unit)
2U(Plug-in Unit Type U(Large Flow) With Base)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Thread Port Size And Type
-- Please select --
-(M5,Rc1/8)
01F(PF1/8)
01N(NPT1/8)
01T(NPTF1/8)
4
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid