VQ100 Series 3 Port Solenoid Valve Plug-in Unit Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(VQ100)
1
Manifold Base
-- Please select --
1(Plug-in Unit)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
3
Electrical Entry
-- Please select --
C(Circular Connector Type)
4
Electrical Direction
-- Please select --
S(Side Entry)
U(Top Entry)
5
Cable Length
-- Please select --
0(Without Cable)
1(With Cable (1.5 m))
2(With Cable (3 m))
3(With Cable (5 m))
6
Option
-- Please select --
-(None)
D(DIN Rail Mounting (With Standard DIN Rail Length))
DO(DIN Rail Mounting (Without DIN Rail))
7
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid