VV3PA*-42 VPA300/500/700 Series 3 Port/Air Operated Valve Manifold, Individual Exhaust Type 42
Option configuration
Reset
Details
Series
-- Please select --
3(VPA300)
5(VPA500)
7(VPA700)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
3
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
T(NPTF)
F(G)
N(NPT)
4
-- UnSelected
-- Selected
-- Selection invalid