VK300 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal Manifold Specifications Common SUP/Common EXH Type 42:Base Mounted
Option configuration
Reset
Details
Solenoid Direction
-- Please select --
-(Solenoid On Opposite A Port)
S(Solenoid On Same Side As A Port)
1
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Bore Size
-- Please select --
01(Rc1/8)
C4(Φ4 Cassette)
C6(Φ6 Cassette)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid