VQ20·30 Series Pilot Operated 2 Port Solenoid Valve For Dry Air Manifold
Option configuration
Reset
Details
Series
-- Please select --
2(VQ20)
3(VQ30)
1
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Option
-- Please select --
-(None)
D(DIN Rail Mounting)
DO(DIN Rail Mounting (Without DIN Rail))
3
P Oort/Thread Type
-- Please select --
-(Rc3/8)
00F(G3/8)
00N(NPT3/8)
00T(NPTF3/8)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid