VV100 Series 3 Port Solenoid Valve D-sub Connector Plug-in Connector Type Manifold
Option configuration
Reset
Details
D-sub Connector Type
-- Please select --
A(15 Pins)
B(26 Pins)
1
Connector Block Mounting Position
-- Please select --
D(D Side)
2
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
3
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
4
SUP/EXH Block Mounting Position
-- Please select --
U(U Side)
5
SUP/EXH Block Fitting Entry Direction
-- Please select --
1(Standard(Same Direction As The Cylinder Ports))
2(Lateral)
6
SUP/EXH Block Port Size
-- Please select --
B4(Φ4 Elbow Fitting(Downward Entry) Metric Size)
B6(Φ6 Elbow Fitting(Downward Entry) Metric Size)
C4(Φ4 One-touch Fitting(Straight) Metric Size)
C6(Φ6 One-touch Fitting(Straight) Metric Size)
L4(Φ4 Elbow Fitting(Upward Entry) Metric Size)
L6(Φ6 Elbow Fitting(Upward Entry) Metric Size)
N3(Φ5/32" One-touch Fitting(Straight) Inch Size)
N7(Φ1/4" One-touch Fitting(Straight) Inch Size)
7
Mounting Option
-- Please select --
-(Manifold Direct Mounting Type(With Mounting Nut M3 x 0.5))
F1(With Bracket(Standard))
F2(With Bracket(Port Downward))
N(Manifold Direct Mounting Type(With Mounting Nut No.10-32 UNF Inch Size))
8
-- UnSelected
-- Selected
-- Selection invalid