Unit Assembly Part No. For VV061 Series
Option configuration
Reset
Details
Valve Stations
-- Please select --
04(4 Stations)
08(8 Stations)
1
1/2/3 Port Size
-- Please select --
00(Without Plate Assembly)
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Coil Specifications
-- Please select --
-(Standard (With Light/Surge Voltage Suppressor))
T(With Power-saving Circuit (Continuous Duty Type))
4
Operating Pressure Range
-- Please select --
H(Standard (0 To 0.7 MPa))
L(High Flow Type (0 To 0.3 MPa))
5
-- UnSelected
-- Selected
-- Selection invalid