VV061 Series 3 Port Solenoid Valve Unit Manifold Valve
Option configuration
Reset
Details
Valve Stations
-- Please select --
04(4 Stations)
08(8 Stations)
1
1/2/3 Port Size
-- Please select --
40(Barb Fitting(Applicable Tubing Φ4/Φ2.5))
C2(Φ2 One-touch Fitting)
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Common Specifications
-- Please select --
-(Positive Common)
N(Negative Common)
4
Coil Specifications
-- Please select --
-(Standard (With Light/Surge Voltage Suppressor))
T(With Power-saving Circuit (Continuous Duty Type))
5
Operating Pressure Range
-- Please select --
H(Standard (0 To 0.7 MPa))
L(High Flow Type (0 To 0.3 MPa))
6
Connector Cable
-- Please select --
-(Without Connector Cable)
C1(With Connector Cable (Length 300 mm))
C2(With Connector Cable (Length 600 mm))
C3(With Connector Cable (Length 1000 mm))
7
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
8
-- UnSelected
-- Selected
-- Selection invalid