VT325 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
Option configuration
Reset
Details
Valve Type
-- Please select --
-(Standard)
V(For Vacuum)
1
Bore Size
-- Please select --
02(1/4)
03(3/8)
2
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
3
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Indicator Light)
DO(Type D,DIN Terminal Without Connector)
DOL(DIN Terminal With Indicator Light Without Connector)
G(Grommet Lead Wire Length 200 mm)
T(Conduit Terminal)
TL(Terminal With Indicator Light)
4
Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor(AC:Can Be Attached To Grommet,Conduit,Conduit Terminal.DC: Can be attached to Grommet,Conduit,Conduit Terminal.))
5
Manual Override
-- Please select --
-(Non-Locking Type)
M(Locking Type(Tool Required))
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid