VT317 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
Option configuration
Reset
Details
Body Type
-- Please select --
O(Manifold)
T(Body Ported)
1
Valve Option
-- Please select --
-(Standard Type)
V(For Vacuum)
E(Continuous Duty Type)
2
Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
7(AC240V(50/60Hz))
3
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DO(Type D,DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
T(Conduit Terminal)
4
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Port Size
-- Please select --
-(Without Port)
02(1/4 (8A))
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid