Pilot Valve Assembly For VP3145·3165·3185 Series
Option configuration
Reset
Details
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
9(Other)
1
Electrical Entry
-- Please select --
D(DIN Terminal)
DL(DIN Terminal With Indicator Light)
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
T(Conduit Terminal)
TL(Conduit Terminal With Indicator Light)
TS(Conduit Terminal With Surge Voltage Suppressor)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
2
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
3
-- UnSelected
-- Selected
-- Selection invalid