VSA440 Series 4/5 Port Air Operated Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
1
Piping Method
-- Please select --
0(Sub-Plate Side Ported)
1(Sub-Plate Bottom Ported)
4(Without Sub-Plate(For Manifold))
2
Bore Size
-- Please select --
00(Without Sub-plate)
04(Rc1/2)
06(Rc3/4)
3
Option
-- Please select --
-(None)
PA(Non-Locking Manual Override)
4
Pilot Type
-- Please select --
-(Body Side)
1(Base Side (Without Sub-Plate))
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(Parallel Thread)
N(NPT)
6
-- UnSelected
-- Selected
-- Selection invalid