VS410 Series 5 Port Direct Operated Solenoid Valve Metal Seal
Option configuration
Reset
Details
Symbol
-- Please select --
1(Single)
2(Double)
3(Closed Center)
4(Exhaust Center)
1
Piping Method
-- Please select --
0(Side Ported (Sub-Plate))
1(Bottom Ported (Sub-Plate))
4(Without Sub-Plate)
2
Port Size
-- Please select --
00(Without Sub-plate)
01(1/8)
02(1/4)
03(3/8 (Bottom Ported Cannot Be Selected.))
3
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
4
Electrical Entry
-- Please select --
C(Conduit)
CL(Conduit, With Light (AC Only))
D(DIN Terminal)
DL(DIN Terminal, With Light)
DLZ(DIN Terminal, With Light/Surge Voltage Suppressor)
DZ(DIN Terminal, With Surge Voltage Suppressor)
T(Conduit Terminal)
TL(Conduit Terminal, With Light (AC Only))
TLZ(Conduit Terminal, With Light/Surge Voltage Suppressor(With AXT307-1-□, AC Only))
TZ(Conduit Terminal, With Surge Voltage Suppressor(With AXT307-1-□))
U(Grommet)
UL(Grommet, With Light (AC Only))
5
Option
-- Please select --
-(None)
P(Manual Override (With Lock))
R(With Speed Controller Unit)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
-- UnSelected
-- Selected
-- Selection invalid