VS3135·3145 Series 3 Port Direct Operated Solenoid Valve Metal Seal
Option configuration
Reset
Details
Body Size
-- Please select --
3(3/8 Standard)
4(1/2 Standard)
1
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
2
Coil Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
3
Electrical Entry
-- Please select --
-(Grommet)
T(Conduit Terminal)
TL(Conduit Terminal, With Light)
TLZ(Conduit Terminal, With Light/Surge Voltage Suppressor(AXT307-1-□))
TZ(Conduit Terminal, With Surge Voltage Suppressor(AXT307-1-□))
WTB(Dripproof Conduit Terminal (Metallic Fittings Compliant With Standards Used.))
WTBL(Dripproof Conduit Terminal (Metallic Fittings Compliant With Standards Used.), With Light)
WTBLZ(Dripproof Conduit Terminal (Metallic Fittings Compliant With Standards Used.), With Light/Surge Voltage Suppressor(AXT307-1-□))
WTBZ(Dripproof Conduit Terminal (Metallic Fittings Compliant With Standards Used.), With Surge Voltage Suppressor(AXT307-1-□))
4
Option
-- Please select --
-(None)
P(Manual Override AC Coil: Locking Type DC Coil: Non-locking Type)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
-- UnSelected
-- Selected
-- Selection invalid