VS3115·3110 Series 3 Port Direct Operated Solenoid Valve Metal Seal
Option configuration
Reset
Details
Piping Method
-- Please select --
0(With Sub-plate)
4(Without Sub-Plate(For Manifold))
5(Body Ported)
1
Port Size
-- Please select --
00(Sub-plate (For Manifold))
01(1/8)
02(1/4)
03(3/8)
2
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
3
Electrical Entry
-- Please select --
D(DIN Terminal)
G(Grommet)
4
Mounting
-- Please select --
-(Without Bracket)
B(With Bracket(Only Body Ported Type))
5
Option
-- Please select --
-(None)
P(Manual Override (With Lock))
L(With Indicator Light(Not Available For DC, Grommet Type))
LP(With Indicator Light(Not Available For DC, Grommet Type);Manual Override (With Lock))
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
-- UnSelected
-- Selected
-- Selection invalid