VR1210F·1220F Series Transmitters:Shuttle Valve With One-touch Fittings
Option configuration
Reset
Details
Body Size
-- Please select --
1(1/8 Standard)
2(1/4 Standard)
1
Valve Type
-- Please select --
0(Shuttle Valve)
2
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
3
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4mm)
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
10(Φ10mm)
11(Φ3/8")
23(Φ3.2)
4
Made To Order
-- Please select --
-(Standard)
X207(White Vaseline Specifications)
5
-- UnSelected
-- Selected
-- Selection invalid