VQZ1000·2000·3000 Series 5 Port Solenoid Valve Base Mounted Plug Lead Unit Single Unit
Option configuration
Reset
Details
Series
-- Please select --
1(VQZ1000 Body Width 10 mm)
2(VQZ2000 Body Width 15 mm)
3(VQZ3000 Body Width 18 mm)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
8(3 Port For Mixture Mounting N.C.)
9(3 Port For Mixture Mounting N.O.)
2
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard Type)
R(External Pilot)
B(Quick Response Type)
BR(High Speed Response/External Pilot Type)
K(High Pressure Type Metal Seal Type Only)
KR(High Pressure/External Pilot Type Metal Seal Type Only)
4
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60Hz)
4(220 VAC [230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet(DC Specification))
L(L-type Plug Connector With Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire)
MO(M-type Plug Connector Without Connector)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
YOS(DIN Terminal Without Connector (DC Specification))
YS(DIN Terminal (DC Specification))
YZ(Din Terminal With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
7
IP65 Compliant
-- Please select --
-(—)
W(Compliant)
8
Bore Size
-- Please select --
-(Without Sub-plate)
01(Rc1/8)
02(Rc1/4)
03(Rc3/8)
9
Thread Type
-- Please select --
-(Rc Or Without Sub-Plate)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X30(Pilot Valve Common Exhaust)
X90(Main Valve Fluororubber Specifications)
X113(All Fluoro-rubber)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid