VQZ5-1.jpg
VQZ1000·2000·3000 Series 5 Port Solenoid Valve Base Mounted Plug Lead Unit Single Unit
Option configuration
Series
1
Type Of Actuation
2
Seal
3
Function
4
Coil Voltage
5
Electrical Entry
6
Manual Override
7
IP65 Compliant
8
Bore Size
9
Thread Type
10
Made To Order
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid